??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3912
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
85 mm
B
55 mm
C
2 mm
D
5 mm
CAD modeli indir
Previews
3D
Boyut