??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
71-1-3923
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1995 mm
B
40 mm
C
1,5 mm
D
4 mm
PIN
mm
F
23 mm
H
52,5 mm
WEIGHT
weight
90 g
S
4,5 mm
Download CAD models
Previews
3D
Dimension