??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-3316
MATERIAL
Material
6060 T5 alu
FINISH
Finish
raw
A
2000 mm
B
50 mm
C
3 mm
D
5.2 mm
E
35.5 mm
PIN_MATERIAL
Pin material
304 stainless steel
NOTE
Note
undrilled
WEIGHT
weight
1200 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/24991-aluminium-profile-continuous-hinge-50-mm.html
Download CAD models
Previews
3D
Dimension