??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-3635
MATERIAL
Material
6060 T5 alu
FINISH
Finish
raw
A
32 mm
B
50 mm
C
3 mm
D
5.2 mm
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25502-aluminium-hinges-50-mm-width.html
CAD modeli indir
Previews
3D
Boyut