??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-3636
MATERIAL
Material
6060 T5 alu
FINISH
Finish
raw
A
50 mm
B
50 mm
C
3 mm
D
5.2 mm
WEIGHT
weight
30 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25503-aluminium-hinges-50-mm-width.html
Download CAD models
Previews
3D
Dimension