??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4160
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
30 mm
B
35 mm
C
3.3 mm
D
8 mm
TORQUE
Torque
0 - 1 N.m N.m
WEIGHT
weight
10 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25230-small-friction-hinges-adjustable.html
Download CAD models
Previews
3D
Dimension