??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4207
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
25.5 mm
B
20.5 mm
C
10 mm
NOTE
Note
type 1
WEIGHT
weight
30 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26111-zinc-die-cast-lift-off-hinges-25-5-mm.html
Download CAD models
Previews
3D
Dimension