??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4220
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
opening spring
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26056-spring-hinges-aluminium-profile-0-35-n-m-diameter-13.html
Download CAD models
Previews
3D
Dimension