??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4225
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
TORQUE
Torque
3.2 N.m N.m
WEIGHT
weight
106 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26236-hi-klik-detent-hinges-large.html
Download CAD models
Previews
3D
Dimension