??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4232
MATERIAL
Material
6082 T5 alu
FINISH
Finish
black anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
opening spring
WEIGHT
weight
183 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30166-spring-hinges-aluminium-profile-3-80-n-m-diameter-18.html
Download CAD models
Previews
3D
Dimension