??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4243
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
915 mm
B
31.75 mm
C
1.3 mm
D
2.2 mm
E
12.7 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
150 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30242-finalu-continuous-hinge.html
CAD modeli indir
Previews
3D
Boyut