??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4245
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
915 mm
B
44.45 mm
C
1.3 mm
D
2.2 mm
E
12.7 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
190 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30244-finalu-continuous-hinge.html
Download CAD models
Previews
3D
Dimension