??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4257
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
30 mm
B
35 mm
C
3.3 mm
D
8 mm
NOTE
Note
opening spring
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30203-spring-hinges-aluminium-profile-0-20-n-m-diameter-8.html
Download CAD models
Previews
3D
Dimension