??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4272
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
closing spring
WEIGHT
weight
65 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30278-spring-hinges-aluminium-profile-0-70-n-m-diameter-13.html
Download CAD models
Previews
3D
Dimension