??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4298
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
38 mm
B
31,75 mm
C
1,3 mm
D
2,29 mm
E
2,29 mm
PIN_MATERIAL
Pin material
stainless steel
F
20 mm
G
22 mm
WEIGHT
weight
5 g
S
4,3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30434-small-finalu-hinges.html
Download CAD models
Previews
3D
Dimension