??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4316
MATERIAL
Material
6060 T5 alu
FINISH
Finish
anodisé incolore
A
120 mm
B
35 mm
C
3,3 mm
D
8 mm
NOTE
Note
opening spring
WEIGHT
weight
40 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35423-spring-hinges-aluminium-profile-0-90-n-m-diameter-8.html
Download CAD models
Previews
3D
Dimension