??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4332
MATERIAL
Material
6082 T5 alu
FINISH
Finish
black anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
closing spring / with M6 studs
WEIGHT
weight
188 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/35372-spring-hinges-aluminium-profile-3-80-n-m-diameter-18.html
Download CAD models
Previews
3D
Dimension