??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4397
MATERIAL
Material
6060 T5 alu
FINISH
Finish
black anodised
A
60 mm
B
35 mm
C
33 mm
D
8 mm
Download CAD models
Previews
3D
Dimension