??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4410
MATERIAL
Material
stainless steel
FINISH
Finish
deburred
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
closing spring
Download CAD models
Previews
3D
Dimension