??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4411
MATERIAL
Material
stainless steel
FINISH
Finish
deburred
A
67 mm
B
55 mm
C
4.5 mm
D
13 mm
NOTE
Note
opening spring/delivered flat
下载CAD模型
预览
3D
尺寸标注