??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-4420
MATERIAL
Material
6082 T5 alu
FINISH
Finish
anodised
A
40 mm
B
38.1 mm
C
1,3 mm
D
2,2 mm
PIN
Pin
stainless steel mm
E
2,29 mm
F
24 mm
WEIGHT
weight
24 g
S
4,3 mm
Download CAD models
Previews
3D
Dimension