??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
PREVIEW
REF
Reference
72-1-9011
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
90 mm
B
60 mm
C
8 mm
D
8 mm
WEIGHT
weight
305 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30201-zinc-die-cast-hinge-90-x-60-mm.html
Descarga de modelos CAD
Previews
3D
Dimensión