??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3660
MATERIAL
Material
brass
FINISH
Finish
raw
A
30 mm
B
30 mm
C
2 mm
D
3 mm
E
2.5 mm
F
19 mm
NOTE
Note
drilled
G
17 mm
WEIGHT
weight
15.8 g
S
2.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25452-brass-hinges-4-holes.html
Download CAD models
Previews
3D
Dimension