??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3662
MATERIAL
Material
brass
FINISH
Finish
raw
A
40 mm
B
30 mm
C
2 mm
D
3 mm
E
2.5 mm
F
18 mm
G
14 mm
WEIGHT
weight
20.5 g
S
3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25454-brass-hinges-6-holes-a.html
Stáhnout CAD model
Previews
3D
Dimenze