??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3663
MATERIAL
Material
brass
FINISH
Finish
raw
A
40 mm
B
35 mm
C
2 mm
D
3 mm
E
2.5 mm
F
21 mm
G
14 mm
WEIGHT
weight
24 g
S
3 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25455-brass-hinges-6-holes-a.html
Download CAD models
Previews
3D
Dimension