??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3667
MATERIAL
Material
brass
FINISH
Finish
raw
A
60 mm
B
40 mm
C
2 mm
D
3 mm
E
2.75 mm
F
21.5 mm
H
26 mm
G
21.5 mm
WEIGHT
weight
43.5 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25459-brass-hinges-6-holes-a.html
Download CAD models
Previews
3D
Dimension