??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3668
MATERIAL
Material
brass
FINISH
Finish
raw
A
70 mm
B
40 mm
C
2 mm
D
3 mm
E
2.25 mm
F
23 mm
H
27 mm
G
24 mm
WEIGHT
weight
52 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25460-brass-hinges-6-holes-b.html
Download CAD models
Previews
3D
Dimension