??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3669
MATERIAL
Material
brass
FINISH
Finish
raw
A
70 mm
B
50 mm
C
2.5 mm
D
3.5 mm
E
3.25 mm
F
25 mm
H
37 mm
G
24 mm
WEIGHT
weight
79 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25461-brass-hinges-6-holes-b.html
Download CAD models
Previews
3D
Dimension