??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3670
MATERIAL
Material
brass
FINISH
Finish
raw
A
80 mm
B
45 mm
C
2.2 mm
D
3 mm
E
2.25 mm
F
22.5 mm
H
30.5 mm
G
29 mm
WEIGHT
weight
72 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25462-brass-hinges-6-holes-b.html
Stáhnout CAD model
Previews
3D
Dimenze