??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3671
MATERIAL
Material
brass
FINISH
Finish
raw
A
80 mm
B
60 mm
C
3 mm
D
4 mm
E
3.5 mm
F
28 mm
H
45 mm
G
28.5 mm
WEIGHT
weight
125 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25463-brass-hinges-6-holes-b.html
Download CAD models
Previews
3D
Dimension