??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-3725
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
30 mm
B
98.5 mm
C
3 mm
D
4 mm
WEIGHT
weight
56.5 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25440-brass-hinge-30-x-98-5-mm.html
Download CAD models
Previews
3D
Dimension