??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-4168
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
63.5 mm
B
17.5 mm
C
15.1 mm
WEIGHT
weight
80 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25528-zinc-die-cast-pin-hinge-for-surface-mounted-door-b.html
Stáhnout CAD model
Previews
3D
Dimenze