??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-4174
MATERIAL
Material
zinc die-cast
FINISH
Finish
black
A
50 mm
B
35.7 mm
C
4 mm
D
6.4 mm
NOTE
Note
type 1
WEIGHT
weight
230 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25529-lift-off-hinges-for-surface-mounted-door.html
下载CAD模型
预览
3D
尺寸标注