??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-4252
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
65 mm
B
60 mm
C
3.5 mm
D
5 mm
E
8 mm
WEIGHT
weight
50 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30195-clean-room-hinge-65-x-60-mm.html
Download CAD models
Previews
3D
Dimension