??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
72-7-4253
MATERIAL
Material
aluminium
FINISH
Finish
anodised
A
100 mm
B
60 mm
C
3.5 mm
D
5 mm
E
8 mm
WEIGHT
weight
78 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30196-clean-room-hinge-100-x-60-mm.html
Download CAD models
Previews
3D
Dimension