??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
73-1-3521
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
2500 mm
D
5 mm
K
15 mm
PIN_MATERIAL
Pin material
304 stainless steel
WEIGHT
weight
3140 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26007-double-knuckle-continuous-hinge.html
Download CAD models
Previews
3D
Dimension