??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
73-1-3522
MATERIAL
Material
6060 T5 alu
FINISH
Finish
clear anodised
A
3000 mm
D
5 mm
K
115 mm
PIN_MATERIAL
Pin material
304 stainless steel
WEIGHT
weight
3780 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26006-double-knuckle-continuous-hinge.html
Download CAD models
Previews
3D
Dimension