??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
310MR06501S
SER
Series
75 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
3 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
70-85 Shore A
WB
Bearing Type
CAP
Capacity
750 lbs
TOE
Toe Guard
BR
Brake Type
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
1 3/8 Inch
R
Swivel Radius
4.3750 Inch
SLO
Swivel Lock
Download CAD models
Previews
3D
Dimension