??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
750-8216/040-000
BEZEICHNUNG
Description
PFC200, G2, 2ETH RS CAN DPS, XTR
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.70 mm
BREITE
Width
112.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
GEWICHT
Weight
266.638 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07
Download CAD models
Previews