??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
75-1-0003
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
40 mm
C
3 mm
D
16 mm
TORQUE
Torque
2.2 - 3.0 N.m N.m
NOTE
Note
Damper working direction for closing
WEIGHT
weight
300 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30248-soft-close-dampening-hinge-in-stainless-steel.html
Download CAD models
Previews
3D
Dimension