??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
75-1-0006
MATERIAL
Material
6082 T5 alu
FINISH
Finish
clear anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
18 mm
TORQUE
Torque
2.5 - 4.5 N.m N.m
NOTE
Note
Damper working direction when closing the hinge
WEIGHT
weight
175 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30355-soft-close-dampening-hinges-in-aluminium.html
Download CAD models
Previews
3D
Dimension