??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
75-1-0008
MATERIAL
Material
alu
FINISH
Finish
clear anodised
A
150 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
opening spring - horizontal application
Download CAD models
Previews
3D
Dimension