??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
75-1-0014
MATERIAL
Material
alu
FINISH
Finish
clear anodised
A
150 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
opening spring - vertical application
CAD modeli indir
Previews
3D
Boyut