??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
75-1-0015
MATERIAL
Material
alu
FINISH
Finish
clear anodised
A
150 mm
B
82.5 mm
C
5.5 mm
D
18 mm
NOTE
Note
closing spring - vertical application
下載CAD模型
Previews
3D
尺寸