??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
752
BZ
Type
Q-range ECON® 4 screw domes
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
50 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
2 x 20 + 2 x 16 mm
RFV
Rohreinführung Vertikal
2 x 20 + 1 x 16 mm
CNSMASSEXACT
Individual net weight
31.7 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5412222355182
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Download CAD models
Previews
3D
Dimension