??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
75-7-0010
MATERIAL
Material
polyamide
FINISH
Finish
schwartz
A
65 mm
B
68.5 mm
C
17 mm
Download CAD models
Previews
3D
Dimension