??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
75-7-0012
MATERIAL
Material
430 stainless steel
FINISH
Finish
light grey
A
180 mm
B
276 mm
C
52.7 mm
Download CAD models
Previews
3D
Dimension