??
Catalog navigation
CAD model selection
HELP_VARIABLE
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
55 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Download CAD models
Previews
3D
Dimension