??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
76
BZ
Type
Flush-mounting, one-gang box
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
65 mm
RFV
Rohreinführung Vertikal
3 x 20 mm
RFH
Rohreinführung Horizontal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
4 x 16 mm
CNSMASSEXACT
Individual net weight
36.70 g
CNSVOLUMEEXACT
Single volume
0.549 l
CNSEAN
EAN-Code
5412222355212
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Download CAD models
Previews
3D
Dimension