??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Item-No.
787-740
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
130.00 mm
BREITE
Width
65.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
2120.00 g
BEMERKUNGEN
Comment
DC 24 V / 10 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02
Download CAD models
Previews